We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Berlín ANTI-SLIP BASE / 310x610

Unique ref.: JZT235XXX
Brand: Gala
Product family: Berlín
Product group: Ceramic Tiles
Width (mm): 310
Height (mm): 8.7
Depth (mm): 610
Date of publishing: 2015-04-01
Edition number: 1
Type: Object (single object)

Berlín ANTI-SLIP BASE / 310x610.

Colours/Finishes: 191 Algae, 371 Sand, CM1 Cement.

Berlín can be used both as wall and floor tiles. Its large formats are ideal for large projects and its rectangular format is ideal for any room in the house. Suitable for bathrooms, kitchens and interiors. With stainless steel listels. Large formats with rectified sides. Special pieces: skirting and step available in all colours.


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Tiles

BIMobject®