Unique ref.: | ecorasterXXL |
---|---|
Brand: | GalaProdukt |
Product family: | ECORASTER |
Product group: | Ecoraster XXL |
Width (mm): | 133 |
Height (mm): | 4 |
Depth (mm): | 100 |
Date of publishing: | 2020-04-07 |
Edition number: | 1 |
Type: | Object (single object) |
ECORASTER E40 XXL - * World novelty in large format - especially for big projects
The advantages:
+ economical variant
+ fast installation
+ super stable and easy to drive on
+ optimal drainage
+ reduced maintenance
This floor grille combines the properties of the "normal" E40 with even higher "rigidity", quick installation and the most attractive price-performance ratio.
With the ECORASTER E40 XXL floor grille you get a professional product of proven quality. Maximum drainage and resilience.
Product url: | https://www.ecoraster.com/en/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/galaprodukt/product/ecorasterxxl
Material main: | High-density polyethylene (HDPE) |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 6.35 |
BIMobject Category: | Building Materials - Pavers & Stones |
---|---|
IFC classification: | Object |
BIMobject®