Publish your products
Geberit Sigma50
Geberit
Archived

Geberit Sigma50

The Sigma50 is the first of its kind, being able to be fashioned into any design using a choice of finishes (i.e wood, glass, stone etc), giving the opportunity to design bathrooms down to the very last detail. As well as the bespoke version, the Sigma50 flush plate is available in white, black, pergamon, green satinised, smoked glass and white grains, and stainless steel. The frame is made of die cast zinc and the inlays are either plastic or glass.
Technical specification
  • Unique ref.115788SC1
  • Product familyWC flush plates and buttons
  • Product groupsigma 50
  • TypeObject (single object)
  • Date of publishing2012-11-30
  • Edition number1
  • Height (mm)160
  • Width (mm)240
  • Depth (mm)10
Related
  • Material mainGlass
  • Material secondaryGlass
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit