Publish your products
Aquaclean Sela
Geberit
Archived

Aquaclean Sela

Geberit AquaClean brings together pleasant comfort, lasting quality, and elegant design in the bathroom. Discover the new generation of WCs which make a daily contribution to your well-being, with outstanding hygiene: a jet of warm cleans you gently and pleasantly. Geberit AquaClean thus offers an attractive alternative to the classic bidet. For a feeling of freshness and cleanliness. Simply at the touch of a button.-
Technical specification
  • Unique ref.146142111
  • Product familyToilets
  • Product groupAquaclean
  • TypeObject (single object)
  • Date of publishing2014-07-10
  • Edition number1
  • Height (mm)440
  • Width (mm)385
  • Depth (mm)578
Related
  • Material mainCeramics
  • Material secondaryPlastic
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)31
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationFurniture
  • UNSPSC nameToilets
  • UNSPSC code30181505
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit