Publish your products
4030 Installation Speaker
4030 Installation Speaker
4030 Installation Speaker
4030 Installation Speaker
4030 Installation Speaker
4030 Installation Speaker
4030 Installation Speaker
4030 Installation Speaker
4030 Installation Speaker
    Genelec

    4030 Installation Speaker

    The Genelec 4030 is very compact and unobtrusive system which will surprise many with its unbelievable performance and beautiful design by Harri Koskinen. Its Minimum Diffraction Enclosure (MDE™) is made of die-cast aluminium and shaped to reduce edge diffraction. With a well-controlled directivity pattern which minimises sound reflections from nearby surfaces, this outstanding system is ideal for indoor installations in acoustically challenging environments. Being a slightly larger speaker in the 4000 series the 4030 is the perfect solution for mid size theatres, restaurants, conference rooms, museums, art galleries, sport centres and more. Very often the 4030 can be used as full range speaker without the help of a subwoofer due to its amazing bass capabilities. Since it is an active speaker system you connect it directly to a source (Computer, Projector,, Flat Screen TV) All Genelec loudspeakers feature the same neutral sound character which allows you to combine the 4030 with any other 4000 Series products and achieve the same sound imaging. Nature will be thanking you too: Genelec holds an environmental certificate for its operations and recycled aluminium is used for the enclosures of the 4000 Series active loudspeakers. They also feature Genelec’s Intelligent Signal Sensing circuitry ISS, which automatically switches the loudspeaker on and off, depending on the presence of an audio signal at the input. All speakers are designed and hand built in Finland.
    Technical specification
    • Unique ref.4030_installation_speaker
    • Product familyInstallation Speaker
    • Product group4000 Series Installation Speakers
    • TypeObject (single object)
    • Date of publishing2017-05-16
    • Edition number1
    • Height (mm)285
    • Width (mm)189
    • Depth (mm)178
    Related
    • Material mainAluminium
    • Material secondaryElectronic & optical components
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationElectric Appliance
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912

    Region availability

    Europe Asia South America North America Africa
    Åland Islands
    Afghanistan
    Argentina
    Canada
    Egypt
    Albania
    Armenia
    Bolivia
    United States
    South Africa
    Andorra
    Azerbaijan
    Brazil
    Austria
    Bahrain
    Chile
    Belarus
    Bangladesh
    Colombia
    Belgium
    Bhutan
    Ecuador
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Falkland Islands (Islas Malvinas)
    Bulgaria
    Brunei
    French Guiana
    Croatia
    Cambodia
    Guyana
    Cyprus
    China
    Paraguay
    Czech Republic
    Christmas Island
    Peru
    Denmark
    Cocos (Keeling) Islands
    Suriname
    Estonia
    Georgia
    Uruguay
    Faroe Islands
    Hong Kong
    Venezuela
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit