Publish your products
FUJITSU VU-V AOUA120ULCV5
GENERAL

FUJITSU VU-V AOUA120ULCV5

1.Design flexibility

・Wide range outdoor unit lineup

・Reduce the number of outdoor units in multi system

・Choose the operation that best suits your living environment

・ Wide operatable ambient temperature range

・Electric base heater as standard

・Extended number of connectable indoor unit

・ Multi tenant (system expansion)

・Long piping length & High static pressure unit

2.Improvement of installation

・ Simplified error inspection

・ Service and maintenance Window

・ Improvement of the electric specification

3.User comfort over existing systems (V-II/VR-II)

・ Intelligent refrigerant control

・ New Individual Defrost Operation

Specification
  • The RFA file includes 1 model below.

    Model Name / Ton / Cooling Capacity / Heating Capacity

    AOUA120ULCV5 / 10 / 115,000Btu/h / 129,000Btu/h

Technical specification
  • Unique ref.AOUA120ULCV5
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2022-12-21
  • Edition number1
  • Height (mm)1690
  • Width (mm)1240
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)290
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit