Publish your products
FUJITSU VRF ARUL18TLAV2
GENERAL

FUJITSU VRF ARUL18TLAV2

・2-stage turbo fan
・Selectable External Static Pressure
・Flexible installation
・High lift drain pump
・Auto Louver Grille Kit (Option)

Specification
  • The RFA file includes 1 model below.

    Model Name / Cooling Capacity / Heating Capacity

    ARUL18TLAV2 / 18,000Btu/h / 20,000Btu/h

Technical specification
  • Unique ref.ARUL18TLAV2
  • Product familyVRF Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2021-05-19
  • Edition number1
  • Height (mm)198
  • Width (mm)900
  • Depth (mm)620
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)22
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit