Publish your products
FUJITSU SPLIT ASDG30-36CMTA
GENERAL

FUJITSU SPLIT ASDG30-36CMTA

・Cool beauty design

・High energy saving

・Smart device control

・Comfortable airflow & Quiet operation

Specification
  • The RFA file includes 2 models below. Model Name / CoolingCapacity ASDG30CMTA / 8.0kw ASDG36CMTA / 10.3kw
Technical specification
  • Unique ref.ASDG30-36CMTA
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-09-19
  • Edition number1
  • Height (mm)340
  • Width (mm)1150
  • Depth (mm)280
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)16
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Asia Africa
Afghanistan
Egypt
Bahrain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit