Publish your products
AIRSTAGE SPLIT ASUH18-24KPAS
GENERAL

AIRSTAGE SPLIT ASUH18-24KPAS

•Compact wall-mounted indoor unit delivering superior comfort and energy-efficientperformance

Specification
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    ASUH18KPAS / 18,000Btu/h / 18,000Btu/h

    ASUH24KPAS / 22,000Btu/h / 24,000Btu/h

Technical specification
  • Unique ref.ASUH18-24KPAS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)280
  • Width (mm)980
  • Depth (mm)240
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)12.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit