Publish your products
AIRSTAGE SPLIT AUUH30-48KUAS
GENERAL

AIRSTAGE SPLIT AUUH30-48KUAS

•Circular-Flow cassette indoor unit delivering superior comfort and energy-efficientperformance

Specification
  • The RFA file includes 4 models below. Model Name / Cooling Capacity / Heating Capacity AUUH30KUAS / 30,000Btu/h / 32,000Btu/h AUUH36KUAS / 36,000Btu/h / 38,000Btu/h AUUH42KUAS / 42,000Btu/h / 47,000Btu/h AUUH48KUAS / 46,000Btu/h / 51,000Btu/h
Technical specification
  • Unique ref.AUUH30-48KUAS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)288
  • Width (mm)840
  • Depth (mm)840
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)26
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit