Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
genericmaterials/products/3f8097d4-8d78-4fd4-a224-4294ab60d1f9
Home
Categories
Building Materials
Insulation
Insulation 60mm Mineral Wool Density 20kg/m3
Available in United States
Generic Building Materials
Follow
Insulation 60mm Mineral Wool Density 20kg/m3
Insulation 60mm >1000°C
Download
Technical specification
Technical specification
Unique ref.
Insulation_60mm_Mineral_Wool_Density_20kg-m3
Product family
Materials
Product group
Building materials
Type
Building Material
Date of publishing
2016-01-01
Edition number
1
Depth (mm)
60
Related
Related
Material main
Insulation
Classification
Classification
BIMobject Category
Building Materials - Insulation
Similar products
Advanced Architectural Products
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
Johns Manville
TempControl® Mineral Wool Batts
Download
FI-FOIL®
VR Plus Shield™ Reflective Insulation Frame Wall Hybrid
Download
FI-FOIL®
VR Plus Shield™ Reflective Wall Insulation
Download
Johns Manville
AP® Foil-Faced Polyiso Foam Sheathing
Download
Armatherm Thermal Bridging Solutions
ArmaGirt™ Z Girt - Cladding (US)
Download