Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
genericmaterials/products/4b577d73-fde2-41ae-8157-8ae04e57aa66
Home
Categories
Building Materials
Insulation
Insulation 60mm Stone Wool Density 32kg/m3
Available in United States
Generic Building Materials
Follow
Insulation 60mm Stone Wool Density 32kg/m3
Insulation 60mm >1000°C
Download
Technical specification
Technical specification
Unique ref.
insulation_60mm_stone_wool_density_32kg-m3
Product family
Materials
Product group
Building materials
Type
Building Material
Date of publishing
2016-01-01
Edition number
1
Depth (mm)
60
Related
Related
Material main
Insulation
Classification
Classification
BIMobject Category
Building Materials - Insulation
Similar products
Armatherm Thermal Bridging Solutions
ArmaGirt™ Z Girt - Cladding (US)
Download
Advanced Architectural Products
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
Advanced Architectural Products
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
Owens Corning
FOAMULAR® NGX™ F-250-1x48x96-Square Edge
Download
Advanced Architectural Products
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
Generic Building Materials
Mineral Wool, 220mm
Download