Publish your products
ProPEX 1" (type L) Copper LF Valved Manifolds

ProPEX 1" (type L) Copper LF Valved Manifolds

Uponor's 1" Copper Manifold with Lead-free Brass 1⁄2" ProPEX® Ball Valve provides simple and easy isolation of individual loops. Sections can sweat together to extend the number of outlets using a standard 1" copper coupling. Both 1" ends are copper pipe size and require a copper end cap, coupling or transition fitting to make the proper system connection. Do not exceed accepted flow rates for 1" nominal copper.

This product is made to order, please contact customer service for lead time.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation  installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application-specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • Product #: LF2500400, LF2500600, LF2500800, LF2501000, LF2501200

    Material: Copper

Technical specification
  • Unique ref.propex-1-type-l-copper-lf-valved-manifolds
  • Product familyUponor ProPEX
  • Product groupValves
  • TypeObject (single object)
  • Date of publishing2025-10-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit