Publish your products
GIESSE DUAL-AIR® High speed doors
Archived

GIESSE DUAL-AIR® High speed doors

DUAL-AIR High speed twin curtain fold up type door Self supporting galvanized frame with reinforced tubular cross beams, and TWO curtains for insulation. (730 g/m²) Fire retardant PVC curtain. Plug and play IP 65 wiring. Italian made 400V motor complete with low level wall mountable control panel with start and emergency stop features. The standard door comes complete with :- • Extra push button outside of the door. • L.E.D warning light. • Light barrier system compliant to CE13241-1. • All required brackets to fix door to any opening. For more technical information as well as options and upgrades please refer to the enclosed technical sheet.
Technical specification
  • Unique ref.Dual-Porta
  • TypeObject (single object)
  • Date of publishing2023-12-20
  • Edition number1
  • Depth (mm)400
Related
  • Material mainGalvanized steel
  • Material secondaryPVC
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Industrial