Publish your products
PC120 Flatwork Ironer
Girbau

PC120 Flatwork Ironer

The key factors to your business:

  • Maximum productivity and efficiency: The design of the flatwork ironer allows fluids to circulate easily, thereby distributing the heat evenly throughout the cylinder. There are no temperature variations over the useful ironing surface.
  • Uniformity of ironing: The ironing finish is perfect because the flexibility of the padding and the compression capacity of the Springpress spring system make the roller pressure uniform.
  • Energy consumption and ironing adjusted to suit every requirement: Inteli control makes it easy to program and adjust all the parameters to ensure that the ironing is just what each item of linen requires.
  • Minimum maintenance: The rigid tray system results in much less wear than other construction systems. Easy access to the inside of the ironer aids maintenance tasks.
  • The option with gas heating provides a saving in consumption of up to 25%, with an energy efficiency of 93%.  
Specification
  • Cylinder diam. 1200 mm
    Steam, thermal oil and gas heating
    Number of cylinders: 1/2/3
    Useful ironing length: 3000/3300/3500 mm

Technical specification
  • Unique ref.continentalgirbau-PC120-ironer
  • Product familyIndustrial Division
  • Product groupFlatwork Ironer PC SERIES
  • TypeObject (single object)
  • Date of publishing2021-01-18
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Home Appliances
  • IFC classificationElectric Appliance
  • Uniclass 2015 CodePr_40_70_46_30
  • Uniclass 2015 DescriptionFlatwork ironers
  • OmniClass Number23-21 41 00
  • OmniClass TitleCommercial Laundry Equipment

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit