Publish your products
OCEAN Stainless Steel Cable Mesh Facade
GKD Group

OCEAN Stainless Steel Cable Mesh Facade

Specification
  • Material

    Stainless Steel

    Mesh type

    Cabled Mesh

    Applications

    Facades

    Open area

    21%

    Werkstoff | Material | Matériau | Material

    Edelstahl | Stainless steel | Acier inoxydable | Acero inoxidable

    Kettseil | Cable | Câble | Cable

    ø 3 mm

    Schussdraht | Weft wire | Tringle | Trama

    ø 3 mm

    Teilung Kettseil | Cable pitch | Entraxe cables | Paso cables

    5 mm

    Teilung Schussdraht | Weft wire pitch | Entraxe tringles | Paso trama

    10 mm

    Dicke Gesamtgewebe | Thickness | Epaisseur | Espesor

    ca. 7,5 mm

    Freie Fläche | Open area | Surface ouverte | Superficie abierta

    ca. 21,00 %

    Gewicht | Weight | Poids | Peso

    ca. 14,0 kg/m2

    Maximale Gewebeabmessung, mm | Maximum mesh dimensions | Dimensions maximales de la maille | Dimensiones máximas del tejido

    a=28.000 | b=6.000

    Standardbreite, mm | Standard mesh width | Largeur standard | Ancho estándar

    6.000

Technical specification
  • Unique ref.Ocean
  • TypeBuilding Material
  • Date of publishing2026-05-21
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Cyprus
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Czech Republic
China
Cayman Islands
Chad
Paraguay
Nauru
Denmark
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Estonia
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Finland
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
France
India
Dominica
Egypt
Northern Mariana Islands
Germany
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Gibraltar
Iraq
El Salvador
Eritrea
Papua New Guinea
Greece
Israel
Greenland
Eswatini
Pitcairn Islands
Guernsey
Japan
Grenada
Ethiopia
Samoa
Hungary
Jordan
Guadeloupe
Gabon
Solomon Islands
Iceland
Kazakhstan
Guatemala
Ghana
Timor-Leste
Ireland
Kuwait
Haiti
Guinea
Tokelau
Isle of Man
Kyrgyzstan
Honduras
Guinea-Bissau
Tonga
Italy
Laos
Jamaica
Kenya
Tuvalu
Jersey
Lebanon
Martinique
Lesotho
United States Minor Outlying Islands
Latvia
Macau
Mexico
Liberia
Vanuatu
Liechtenstein
Malaysia
Montserrat
Libya
Wallis and Futuna
Lithuania
Maldives
Nicaragua
Madagascar
Luxembourg
Mongolia
Panama
Malawi
Malta
Myanmar (Burma)
Puerto Rico
Mali
Moldova
Nepal
Saint Kitts and Nevis
Mauritania
Monaco
Oman
Saint Lucia
Mauritius
Montenegro
Pakistan
Saint Pierre and Miquelon
Mayotte
Netherlands
Palestine
Saint Vincent and the Grenadines
Morocco
North Macedonia
Philippines
Saint-Barthélemy
Mozambique
Norway
Qatar
Sint Maarten
Namibia
Poland
Saudi Arabia
The Bahamas
Niger
Portugal
Singapore
Trinidad and Tobago
Nigeria
Romania
South Korea
Turks and Caicos Islands
Republic of the Congo
San Marino
Sri Lanka
U.S. Virgin Islands
Reunion
Serbia
Taiwan
United States
Rwanda
Slovakia
Tajikistan
Saint Helena
Slovenia
Thailand
São Tomé and Príncipe
Spain
Türkiye
Senegal
Svalbard and Jan Mayen
Turkmenistan
Seychelles
Sweden
United Arab Emirates
Sierra Leone
Switzerland
Uzbekistan
Somalia
Ukraine
Vietnam
South Africa
United Kingdom
Yemen
South Sudan
Vatican City
Sudan
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe