Publish your products
Fire sliding gates EI60
Fire sliding gates EI60
Fire sliding gates EI60
Fire sliding gates EI60
Fire sliding gates EI60
Fire sliding gates EI60
Fire sliding gates EI60

    Fire sliding gates EI60

    Sliding fire gates GSF BP EI30 and EI60 Global System are an ideal solution to separate firezones in a building. Doors prevent spreading fire and thermal radiation by the specifiedtime. Sliding fire doors can be installedwherever there is some free space available toone side of the door opening. Due toregulations, fire doors are required in mostpublic buildings, such as: shopping malls, museums, hospitals, multifamily houses, production halls, warehouses etc.

    Specification
    • FIRE RESISTANCE CLASS

      EI15 - EI60

      ADVANTAGES

      • three colors as standard (RAL9010 - white, RAL7035 - light grey, RAL7016 - anthracite)
      • high quality and aesthetics
      • easy assembly - all elements are matched already at the production stage
      • Hygienic Certificate
      • Declaration of Performance
      • CE Certificate
      • Environmental Declaration EPD

      FIRE SLIDING GATES COMPONENTS

      GSF BP fire cliding gates consist of:

      • gate leaf
      • running track unit
      • entrance pocket
      • ballast unit
      • wall stop

      A horizontal sliding fire door consists of fire-resistant leafs suspended from a door track. The door is held open by means of an electromagnetic holder. The door is closed by counterweight when it receives a fire alarm signal from the central fire alarm system or when the fire alarm button is pressed.

      OPTIONAL FEATURES

      • gate and covers in any color from the RAL palette
      • passage or emergency exit doors
      • use category (number of working cycles) to C2
      • mounting on a steel structure according to Global System guidelines
      • possibility to make the gate from stainless steel
    Technical specification
    • Unique ref.sliding-fire-door-single-wing
    • Product familySliding fire gates GSF BP EI
    • Product groupFire sliding gates GSF BP EI60
    • TypeBuilding Material
    • Date of publishing2022-07-05
    • Edition number1
    • Height (mm)6056
    • Width (mm)7089
    Related
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationBuilding Element

    Region availability

    Europe Asia
    Albania
    Türkiye
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom