Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
graiman/products/45c80c87-0e8e-4858-9a1a-8d064b345d1b
Home
Categories
Building Materials
Tiles
ALANNA 60X120 BLUE THINR
Available in United States
Graiman
Follow
ALANNA 60X120 BLUE THINR
Download
Technical specification
Technical specification
Unique ref.
alanna-60x120-blue-thinr
Type
Building Material
Date of publishing
2026-09-07
Edition number
1
Height (mm)
1200
Width (mm)
600
Depth (mm)
74
Links
Links
Product url
https://www.graiman.com/espacios/exteriores/alanna
Related
Related
Material main
Porcelain
Classification
Classification
BIMobject Category
Building Materials - Tiles
Similar products
Casalgrande Padana
MARMOKER Ceramic Tile
4.8
(
38
)
Download
Asociación HISPALYT
Material Library - Clay tile roofing
5.0
(
5
)
Download
Revigres
BRICK GLOSSY Collection - Ceramic Wall Tiles
Download
Lundhs Real Stone
Lundhs Baltic Green Wall Tiles
Download
Revigres
BLOCK MATTE Collection - Ceramic Floor & Wall Tiles
Download
Laminam
Ceramic Slab/ Serie_Rare
Download