Publish your products
OSLO 60X120 BLANCO THINR
OSLO 60X120 BLANCO THINR
OSLO 60X120 BLANCO THINR
OSLO 60X120 BLANCO THINR
    Graiman

    OSLO 60X120 BLANCO THINR

    Oslo Deco embodies Nordic elegance. It combines white granilla with geometric and organic forms. Its design—blending illustrations and textures—reflects the latest European trends, resulting in an exquisite decorative piece. Perfect for transforming spaces with a modern and sophisticated style.
    Specification
    • Ultrasense features cutting-edge pieces that blend matte and glossy finishes, creating subtle reliefs and depths for an unmatched sensory experience.
    Technical specification
    • Unique ref.oslo-60x120-blanco-thinr
    • Product familyOSLO
    • Product groupSENSA
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    • Weight Net (Kg)16.05
    Classification
    • BIMobject CategoryBuilding Materials - Tiles