Publish your products
PEBBLE 60X120 GRAY THINR
PEBBLE 60X120 GRAY THINR
PEBBLE 60X120 GRAY THINR
PEBBLE 60X120 GRAY THINR
    Graiman

    PEBBLE 60X120 GRAY THINR

    Authenticity and sophistication in a contemporary, highly versatile material that adds character to any space. Pebble by Graiman comes in two formats and four tones, making it perfect to pair with other design elements and serve as a stylish foundation for bolder decor pieces.

    Technical specification
    • Unique ref.pebble-60x120-gray-thinr
    • Product familyPEBBLE
    • Product groupGRAIMAN
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    • Weight Net (Kg)16.04
    Classification
    • BIMobject CategoryBuilding Materials - Tiles