Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
graiman/products/9614597b-1482-4003-883b-066b0204f716
Home
Categories
Building Materials
Tiles
PLASTER 59X59 LIGHT GRAY THINR
Available in United States
Graiman
Follow
PLASTER 59X59 LIGHT GRAY THINR
Polished cement look in neutral tones, perfect for creating refined and sophisticated spaces. Its timeless design adds depth and embodies a contemporary industrial style.
Download
Technical specification
Technical specification
Unique ref.
plaster-59x59-light-gray-thinr
Product family
PLASTER
Product group
GRAIMAN
Type
Building Material
Date of publishing
2026-09-07
Edition number
1
Height (mm)
590
Width (mm)
590
Depth (mm)
74
Links
Links
Product url
https://www.graiman.com/familia/plaster#light-gray
Related
Related
Material main
Porcelain
Weight Net (Kg)
16.12
Classification
Classification
BIMobject Category
Building Materials - Tiles
Similar products
Casalgrande Padana
MARMOKER Ceramic Tile
4.8
(
38
)
Download
Asociación HISPALYT
Material Library - Clay tile roofing
5.0
(
5
)
Download
Lundhs Real Stone
Lundhs Baltic Green Wall Tiles
Download
Revigres
BRICK GLOSSY Collection - Ceramic Wall Tiles
Download
Revigres
BLOCK MATTE Collection - Ceramic Floor & Wall Tiles
Download
Laminam
Ceramic Slab/ Serie_Rare
Download