Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
graiman/products/5f52e360-1df0-496f-954f-4bbfb4e223a6
Home
Categories
Building Materials
Tiles
QUARESTONE 60X120 BONE THINR
Available in United States
Graiman
Follow
QUARESTONE 60X120 BONE THINR
Exclusivity and sophistication define this distinguished collection, available in two colors with matte finishes. Its large format also offers an aesthetic advantage, creating the visual impression of a more spacious environment.
Download
Technical specification
Technical specification
Unique ref.
quarestone-60x120-bone-thinr
Product family
QUARESTONE
Product group
GRAIMAN
Type
Building Material
Date of publishing
2026-09-07
Edition number
1
Height (mm)
1200
Width (mm)
600
Depth (mm)
74
Links
Links
Product url
https://www.graiman.com/familia/quarestone#bone
Installation instructions
https://www.graiman.com/sites/default/files/hoja_producto_piedra_quarestone.pdf
Related
Related
Material main
Porcelain
Weight Net (Kg)
16.05
Classification
Classification
BIMobject Category
Building Materials - Tiles
Similar products
Casalgrande Padana
MARMOKER Ceramic Tile
4.8
(
38
)
Download
Asociación HISPALYT
Material Library - Clay tile roofing
5.0
(
5
)
Download
Lundhs Real Stone
Lundhs Baltic Green Wall Tiles
Download
Revigres
BRICK GLOSSY Collection - Ceramic Wall Tiles
Download
Revigres
BLOCK MATTE Collection - Ceramic Floor & Wall Tiles
Download
Laminam
Ceramic Slab/ Serie_Rare
Download