Publish your products
Washing bench 328
Washing bench 328
    Granberg

    Washing bench 328

    Functions and Advantages
    • Bench top board in stainless steel with laundry sink
    • Fixed working height 92 cm above floor
    • Freestanding with adjustable feet
    Standard equipment

    - 4 x storage baskets
    - Cover sides
    - Mixer with extendable hand shower
    - Flexible water hoses
    - Flexible drainage hose with water trap

    Specification
    • Width
      620 mm

      Depth
      800 mm

      Installation
      Freestanding

      Material

      Stand: Anodised Aluminium
      Bench level: Stainless steel
      Laundry sink: (WxD) 400x340 mm, 180 mm drawer depth



      Warranty
      2 year

      CE
    Technical specification
    • Unique ref.k204
    • Product familyChanging tables
    • Product groupDaycare changing tables - fixed height
    • TypeObject (single object)
    • Date of publishing2020-11-13
    • Edition number1
    • Width (mm)620
    • Depth (mm)800
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationObject

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Iceland
    Ireland
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    San Marino
    Spain
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit