Publish your products
Outdoor hydrant 19: HW-19W-20/30 HS
Outdoor hydrant 19: HW-19W-20/30 HS
Outdoor hydrant 19: HW-19W-20/30 HS
Outdoor hydrant 19: HW-19W-20/30 HS
    Gras

    Outdoor hydrant 19: HW-19W-20/30 HS

    Hydrant is resistant to direct effect of outdoor conditions according to EN 13724
    Hydrant adapted to operation at low temperatures below -25 C
    Universal model – supply can be connected from the right or left
    recess-mounted (embedded) W
    Internal hydrant for semi rigid fire hose DN19

    Technical specification
    • Unique ref.hw_19w_20_30_hs
    • Product familyModular hydrants
    • Product groupHeated hydrants
    • TypeObject (single object)
    • Date of publishing2020-06-18
    • Edition number1
    • Height (mm)795
    • Width (mm)795
    • Depth (mm)220
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)54
    Classification
    • BIMobject CategoryFire Products - Fire Protection
    • IFC classificationBlock
    • UNSPSC nameHydrants
    • UNSPSC code40141726
    • Uniclass 2015 CodeSs_55_30_96_30
    • Uniclass 2015 DescriptionFire hydrant systems
    • CSI MasterFormat 2014 Code40 05 81.13
    • CSI MasterFormat 2014 TitleFire Hydrants
    • OmniClass Number23-29 25 13
    • OmniClass TitleFire Hydrants

    Region availability

    North America Asia Oceania
    Anguilla
    Armenia
    American Samoa
    Antigua and Barbuda
    Azerbaijan
    Cook Islands
    Aruba
    Bangladesh
    Federated States of Micronesia
    Barbados
    Bhutan
    Fiji
    Belize
    British Indian Ocean Territory
    French Polynesia
    Bermuda
    Brunei
    Guam
    British Virgin Islands
    Cambodia
    Kiribati
    Canada
    China
    Marshall Islands
    Caribbean Netherlands
    Christmas Island
    Nauru
    Cayman Islands
    Cocos (Keeling) Islands
    New Caledonia
    Collectivity of Saint Martin
    Georgia
    Niue
    Costa Rica
    Hong Kong
    Norfolk Island
    Cuba
    India
    Northern Mariana Islands
    Curaçao
    Japan
    Palau
    Dominica
    Kazakhstan
    Pitcairn Islands
    Dominican Republic
    Kyrgyzstan
    Samoa
    El Salvador
    Laos
    Solomon Islands
    Greenland
    Macau
    Timor-Leste
    Grenada
    Malaysia
    Tokelau
    Guadeloupe
    Maldives
    Tonga
    Guatemala
    Mongolia
    Tuvalu
    Haiti
    Myanmar (Burma)
    United States Minor Outlying Islands
    Honduras
    Nepal
    Vanuatu
    Jamaica
    North Korea
    Wallis and Futuna
    Martinique
    Pakistan
    Mexico
    Philippines
    Montserrat
    Singapore
    Nicaragua
    South Korea
    Panama
    Sri Lanka
    Puerto Rico
    Taiwan
    Saint Kitts and Nevis
    Tajikistan
    Saint Lucia
    Thailand
    Saint Pierre and Miquelon
    Turkmenistan
    Saint Vincent and the Grenadines
    Uzbekistan
    Saint-Barthélemy
    Vietnam
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit