Publish your products
Sparkeology SLY-BAR Barstool

Sparkeology SLY-BAR Barstool

4.1 out of 5 stars4.1(17 reviews)

The handsome Sly is about to steal some hearts. He appeared on the scene with his classic modern design and his practically indestructible construction, and we can’t possibly decide which is more enduring.

Technical specification
  • Unique ref.sparkeology-sly-bar
  • Product familyFurniture
  • Product groupChairs, Stools & Benches
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)44
  • Width (inches)16
  • Depth (inches)16
Related
  • Material mainWood
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS