This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KnuckleHead Extensions

Unique ref.: knucklehead-extensions
Brand: Green Link Engineering
Product family: KnuckleHeads
Product group: Extensions
Date of publishing: 2020-09-09
Edition number: 1
Type: Object (single object)
Download (1)

KnuckleHead Extensions are used in extend the base height of the KnuckleHead.  Extensions are available in 8, 12 and 18 inch heights.  Custom heights are available upon request.  


Material main: Glass-Reinforced Nylon
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Roof Accessories
IFC classification: Roof
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: L7815
Uniclass 1.4 Description: Pipe/duct supports
Uniclass 2.0 Code: PR-90-26-73
Uniclass 2.0 Description: Roof Equipment Supports
Uniclass 2015 Code: Pr_80_77_27_73
Uniclass 2015 Description: Roof equipment supports
NBS Reference Code: 90-26-73
NBS Reference Description: Roof Equipment Supports
CSI MasterFormat 2014 Code: 23 05 29
CSI MasterFormat 2014 Title: Hangers and Supports for HVAC Piping and Equipment
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject®