This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KnuckleHead Lite Pipe Support

Unique ref.: knucklehead-lite-pipe-support
Brand: Green Link Engineering
Product family: KnuckleHeads
Product group: Pipe Support
Date of publishing: 2020-09-09
Edition number: 1
Type: Object (single object)
Download (2)

KnuckleHead Lite Pipe Supports are designed for a wide variety of roof support applications for single 1.315 inch outside diameter pipe or up to two .840 inch outside diameter pipes.  Lite Pipe supports include a containment cap.  The KnuckleHead line is molded with glass-reinforced nylon which has aluminum like properties.  Glass-reinforced nylon is tough, weatherproof, UV stable, and impervious to freeze-thaw cycles.  Each KnuckleHead can support up to 600 pounds of weight.  The standard universal base is 7 inches in diameter, the optional Big Base is 12 inches in diameter and is recommended in free-standing applications over 12" in height.  The Lite Pipe KnuckleHead is height adjustable from 2-3 inches in total height by rotating the head.  KnuckleHead extensions are available for applications exceeding this height.  The KnuckleHead line can free free-standing or mechanically attached using Green Link Adhesive/Sealant and/or fasteners.


Material main: Glass-Reinforced Nylon
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Roof Accessories
IFC classification: Roof
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: L7815
Uniclass 1.4 Description: Pipe/duct supports
Uniclass 2.0 Code: PR-90-26-73
Uniclass 2.0 Description: Roof Equipment Supports
Uniclass 2015 Code: Pr_80_77_27_73
Uniclass 2015 Description: Roof equipment supports
NBS Reference Code: 90-26-73
NBS Reference Description: Roof Equipment Supports
CSI MasterFormat 2014 Code: 23 05 29
CSI MasterFormat 2014 Title: Hangers and Supports for HVAC Piping and Equipment
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject®