We are using cookies to provide our services

By using our services you agree to our use of cookies

BILBAO

Unique ref.: BILBAO
Brand: Grespania
Product family: Tiles
Product group: Porcelain tiles
Width (mm): 900
Height (mm): 450
Depth (mm): 11
Date of publishing: 2015-07-16
Edition number: 1
Type: Object (single object)
Download (4)
Porcelain tile, cement style, two finishes, four colors and six diferent sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.


Material main: Porcelain
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Tiles
IFC classification: Covering
UNSPSC name: Tiles and flagstones
UNSPSC code: 301317
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-72-12
Uniclass 2.0 Description: Ceramic Slates
NBS Reference Code: 80-72-12
NBS Reference Description: Ceramic Slates

All BIM objects are real products from real manufacturers confirmed and approved