Publish your products
Offset® VR2 - Vertical Offset‑Staggered Bike Parking Rack
Offset® VR2 - Vertical Offset‑Staggered Bike Parking Rack
Offset® VR2 - Vertical Offset‑Staggered Bike Parking Rack

    Offset® VR2 - Vertical Offset‑Staggered Bike Parking Rack

    The VR2 Offset is our flagship lockable vertical parking rack. By staggering the wheel holders we created a high density vertical rack without sacrificing usability for the end user. Ground Control's best feature on this rack is the wheel ramp. It assists in the lifting and hanging of bicycles, simply set the bike's front tire on the ramp and roll it up and hook it on. The VR2’s high density and end user features makes it the go to choice for architects all over the country.

    Product Features

    • 2 bike vertical bike parking racks
    • Wheel ramp for easy lifting
    • Solid locking loop provides 3 points of contact for high security
    • Can be mounted to any wall type
    • Usable on our Side/Center stage base stations
    • Rack choice for hundreds of Architects
    • Ultra space saving design
    Specification
    • MATERIALS & FEATURES

      • 2 bicycles secured - long term or short term parking solution*
      • ASTM A36 Steel for all structural plate (standard)
      • ¾” Solid Steel Rod
      • Polyvinyl protective sleeve

      FINISH

      • Black Polyester Powder Coat

      MOUNTING OPTIONS

      • Rail Wall Mount
        • May require Unistrut™ rails for wood studded wall mounting, call for details. 
      • Staging Systems
        • Staging systems available. See Side Stage™ and Center Stage™ product pages for additional info.
      • Wall Mount
        • Each Offset Vertical Bike Rack mounts to concrete masonry walls and wooden ledger boards

      SPACE USE RECOMMENDATIONS

      • Distance from ground to lowest mounting edge: 42”
      • Ceiling height: Minimum 92” (no obstructions)
      • Side wall to rack center:
        • Minimum 20”, recommended 24”
      • Distance between racks center to center:
        • Minimum 24”, recommended 28”

      *Please contact us for additional information on Offset as a long-term parking solution.

    Technical specification
    • Unique ref.offset-vr2-vertical-bike-parking-racks
    • Product familyBike Parking Systems
    • Product groupVertical, Offset‑Staggered, Space‑Saving Rack
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit