Publish your products
Rough Rustic Hollow Clay Infill Block, Curved-Profile, 13 cm
Archived

Rough Rustic Hollow Clay Infill Block, Curved-Profile, 13 cm

The PROCERAN ceramic roof system covers the thicknesses of 13 cm, 17 cm, 20 cm, 22 cm and 25 cm, which facilitates the execution of an important range of forging thicknesses, where its mechanical characteristics and its weight, lower than that of other solutions, impact strongly on structural calculations, which leads to significant material and labor savings in the results of these calculations.
Technical specification
  • Unique ref.bovedilla-curva-13_rugosa-rustica
  • Product familyFloor slabs
  • Product groupCurved profile
  • TypeObject (single object)
  • Date of publishing2018-09-11
  • Edition number1
  • Height (mm)127
  • Width (mm)240
  • Depth (mm)620
Related
  • Material mainCeramics
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)9
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • IFC classificationSlab
  • UNSPSC nameCeramic blocks
  • UNSPSC code30131504
  • Uniclass 2015 CodePr_20_93_52_14
  • Uniclass 2015 DescriptionClay blocks
  • OmniClass Number23-13 21 00
  • OmniClass TitleBlocks and Bricks
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction