Publish your products
Automatic Door AS-700 Panic (2 Door Leaves - 2 Glass Panels) (Between Walls)
Grupsa
Archived

Automatic Door AS-700 Panic (2 Door Leaves - 2 Glass Panels) (Between Walls)

The Sliding Doors AS-700 Automatic System are Grupsa's integral solution for accessing its hotels, shopping centers ... Standard openings greater than four meters wide of free passage and up to three meters of free height. Grupsa access door systems satisfy the most demanding needs in terms of energy efficiency, functionality, evacuation, safety and aesthetics, as well as in compliance with the strictest European regulations (EN 16005). They can incorporate a high degree of watertightness and insulation of the outside. From Grupsa Door Systems we offer several models of Automatic Doors with anti-panic systems, which allow the folding in the sense of evacuation not only of the mobile leaves, but also of the fixed leaves, by means of a hidden pivot system. Our models of automatic sliding doors also optionally have the ER operator for escape routes without an anti-panic option, which has a motorized emergency opening battery, which guarantees the maneuvering of the door in the event of a power failure. They also incorporate dual technology detection sensors for activation and security, safety photocells, emergency push buttons and access control. "
Specification
  • Automatic Sliding Door AUTOMATIC SYSTEM type GRUPSA Mod. AS-700 with 2 door leaves and 2 fixed, in Stainless Steel AISI 304 quality.

    _ 200 mm height adjustable cover in Silver Anodized Extruded Aluminum.

    _Left or right side opening according to DIN 107 standard

    _Stainless Steel framed door leaf with upper and lower profiles of dimensions 63 x 60 mm and vertical profiles of dimensions 72 x 64 mm with rounded edges. Sealing profile between leaf and fixed.

    _Glazing with laminated and tempered glass 4 + 4T / 1 transparent with black silkscreen flush to the outer face.

    _Universal floor guide in stainless steel.

    _Silver Anodized Aluminum Cover with fixing brackets for maintenance.

    _Integral Ppanic System of Folding of Door leaves and fixed in the direction of evacuation.

    Door Operator AG90 / 200 by Grupsa with microprocessor control unit, installed on an extruded aluminum chassis, approx. 200 mm high.

    Maximum weight for doors 1 leaf x 150Kgs and 2 leaves x 150Kgs (300Kgs).

    _The following activation and security elements are included:

    1 Unit. Emergency battery for automatic door opening in case of power failure or connection to the building's fire-fighting system, on non-locked doors.

    1 pc. Key control panel with 4 functions AUTO-STAY-OPEN-CLOSED.

    2 Units Activation and Safety Sensor RS-150H

    1 Unit Electric Lock CE-12

    Optionally, it can be incorporated:

    Digital Control Panel with TFT display and 5 functions AUTO-EXIT-PARTIAL-OPEN-CLOSED.

Technical specification
  • Unique ref.as_700_2_ep_panic
  • Product familyAutomatic System
  • Product groupAutomatic Doors
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Glazed
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit