GBF1849
Barrier-Free Eyewash, Deck Mounted, AutoFlow™ 90º Swing-Down
Application: Barrier-free, AutoFlow™ eyewash for mounting on counter. Eyewash outlet assembly is lowered and extended to permit access by wheelchair user. ADA compliance is dependent on 27” knee clearance under counter and 34” maximum counter height. Spray heads swing down from storage to operational position, activating water flow. Available in a variety of spray head configurations to minimize obstructions at a sink.
Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.
Valve: 1/2” IPS plug-type valve with O-ring seals. Swinging head assembly down from storage to operational position opens orifice and activates water flow. Unit remains in operation until spray head assembly is returned to storage position.
Strainer: Unit is furnished with in-line strainer to protect valve and spray heads from debris in water line.
Mounting: Unit mounts on countertop behind sink. Furnished with mounting hardware for securing unit to counter.
Construction: Polished chrome plated brass.
Supply: 1/2” NPT male inlet.
Sign: ANSI-compliant identification sign.
Quality Assurance: Unit is completely assembled and water tested prior to shipment.
AVAILABLE OPTIONS
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver tepid water as required by ANSI Z358.1-2014. Refer to “Tempering Units” section for complete technical and product selection information.
Region availability
| North America |
|---|
United States |