Publish your products
GBF2552, Recessed Safety Station with Drain Pan and Daylight Drain, Exposed Shower Head, Type 316 Stainless Steel Construction

GBF2552, Recessed Safety Station with Drain Pan and Daylight Drain, Exposed Shower Head, Type 316 Stainless Steel Construction

GBF2552
Recessed Safety Station with Drain Pan and Daylight Drain, Exposed Shower Head, Type 316 Stainless Steel Construction


Application: Recessed barrier-free eye/face wash and shower safety station for use in cleanrooms. Unit is constructed in Type 316 stainless steel and meets cleanroom requirements, making it ideal for use in semiconductor, electronics and pharmaceutical applications. Unit has ceiling mounted exposed shower head and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1 1/2" OD drain connection on front of unit for waste water. Front drain provides for less costly installation while facilitating regular testing of unit.

Cleanroom Construction: Unit is completely sealed and airtight. Covers conceal all openings on front of unit. Supply nipples on inlet and outlet of shower valve are sealed with grommets. All seams in cabinet are fully welded and polished.

Shower Head: 10" diameter stainless steel.

Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

Eye/Face Wash Valve: 1/2" IPS brass rotating plug-type valve. Furnished with Teflon® coated O-ring seals and in-line strainer to protect valve from debris and foreign matter.

Mounting: Type 316 stainless steel cabinet with flanged rim for recessed mounting in wall. Unit fits in standard 3 5/8” deep wall.

Pipe & Fittings: Exposed pipe and escutcheon are brushed stainless steel.

Supply: 1" NPT female inlet.

Waste: 1 1/2" OD tailpiece with stainless steel cover.

Sign: Furnished with ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

U.S. patent 5,768,721

AVAILABLE OPTIONS
PCC
Polished chrome plated brass shower supply nipple.
AP250-064 Test Kit Removable fitting with elbow and drain tube installs in daylight drain for testing unit.
AP250-065 Modesty curtain.
AP280-230 Electric light and alarm horn.
TMV G3800LF thermostatic mixing valve.
Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGBF2552
    Product TypeCleanroom Recessed Combination Eyewash/Facewash & Shower Station
    Installation TypeFully Recessed Wall Mounting (Cabinet) with Ceiling Mounted Exposed Shower Head
    Cabinet MaterialPremium Heavy-Duty Type 316 Stainless Steel
    Cleanroom ConstructionCompletely sealed and airtight housing; fully welded and polished seams; front cover panels completely conceal internal components; supply nipples on inlet and outlet of shower valve are factory sealed with high-integrity grommets to prevent air passage.
    Shower Head10" (254 mm) Diameter Type 316 Stainless Steel with 20 GPM Flow Control
    Shower Piping/MountingFurnished with vertical brushed stainless steel supply pipe and ceiling escutcheon for installation at desired height below finished ceiling.
    Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
    Shower Flow Rate20 GPM (75.7 L/min) constant internal flow control
    Cover / Drain Pan Mechanism16-Gauge Type 316 Stainless Steel Combination Cover and Drain Pan
    Eyewash/Facewash ActivationGrasping front "Panic Bar" handle and opening cover pulls the spray head assembly down from vertical to horizontal position, instantly triggering water flow. Unit remains active until panel is fully closed.
    Drain Pan & Daylight DrainIntegrated fold-down pan captures waste water and routes it directly out of the front-facing 1" IPS daylight drain elbow, bypassing internal wall plumbing and simplifying testing workflows.
    Eye/Face Wash Spray Heads(2) FS-Plus™ Spray Heads mounted on supply arms with individual adjustable flow controls & filters
    Eye/Face Wash Valve1/2" IPS Brass Plug-Type Valve with O-Ring Seals
    In-Line FiltrationFurnished with an in-line strainer to protect internal valve structures from plumbing debris
    Water Supply Inlet1" NPT Male Inlet
    Waste Outlet Connection1" IPS Stainless Steel Drain Elbow positioned on the front face of the unit
    Wall Framing FootprintEngineered to fit within standard shallow 3-5/8” (92 mm) deep wall framing profiles
    ADA ComplianceMeets all ADA accessibility guidelines when mounted at specified engineering heights
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Patent ProtectionProtected under U.S. Patent 5,768,721
    Included AccessoriesANSI-compliant identification sign, inspection tag


    cleanroom safety station, type 316 stainless, recessed emergency shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2552, daylight drain eyewash, pharmaceutical safety shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, cleanroom emergency shower, laboratory safety center, semiconductor safety equipment, airtight eyewash cabinet, fs-plus spray heads, stay open ball valve, vertical ceiling shower, integrated drain pan, ceiling mounted exposed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, front drain eyewash, space saving eye wash, premium stainless eyewash

Technical specification
  • Unique ref.guardian-equipment-050
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit