| Attribute / Specification Field | Product Data Value |
| Manufacturer | Guardian Equipment |
| Model Number | GBF2562 |
| Product Type | Cleanroom Recessed Combination Eyewash/Facewash & Shower Station |
| Installation Type | Fully Recessed Wall Mounting (Cabinet) with Flush Ceiling Mounted Shower Head |
| Cabinet Material | Premium Heavy-Duty Type 316 Stainless Steel |
| Cleanroom Construction | Completely sealed and airtight housing; fully welded and polished seams; front cover panels completely conceal internal components; supply nipples on inlet and outlet of shower valve are factory sealed with high-integrity grommets to prevent air passage. |
| Shower Head | 10" (254 mm) Diameter Type 316 Stainless Steel with Flange for Flush Mounting in Ceiling |
| Shower Valve | 1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator |
| Shower Flow Rate | 20 GPM (75.7 L/min) constant internal flow control |
| Cover / Drain Pan Mechanism | 16-Gauge Type 316 Stainless Steel Combination Cover and Drain Pan |
| Eyewash/Facewash Activation | Grasping front "Panic Bar" handle and opening cover pulls the spray head assembly down from vertical to horizontal position, instantly triggering water flow. Unit remains active until panel is fully closed. |
| Drain Pan & Daylight Drain | Integrated fold-down pan captures waste water and routes it directly out of the front-facing 1" IPS daylight drain elbow, bypassing internal wall plumbing. |
| Eye/Face Wash Spray Heads | (2) FS-Plus™ Spray Heads mounted on supply arms with individual adjustable flow controls & filters |
| Eye/Face Wash Valve | 1/2" IPS Brass Plug-Type Valve with O-Ring Seals |
| In-Line Filtration | Furnished with an in-line strainer to protect internal valve structures from plumbing debris |
| Water Supply Inlet | 1" NPT Male Inlet |
| Waste Outlet Connection | 1" IPS Stainless Steel Drain Elbow positioned on the front face of the unit |
| Wall Framing Footprint | Engineered to fit within standard shallow 3-5/8” (92 mm) deep wall framing profiles |
| ADA Compliance | Meets all ADA accessibility guidelines when mounted at specified engineering heights |
| Compliance & Certifications | ANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116 |
| Patent Protection | Protected under U.S. Patent 5,768,721 |
| Included Accessories | ANSI-compliant identification sign, inspection tag |
cleanroom safety station, type 316 stainless, recessed emergency shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2562, daylight drain eyewash, pharmaceutical safety shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, cleanroom emergency shower, laboratory safety center, semiconductor safety equipment, airtight eyewash cabinet, fs-plus spray heads, stay open ball valve, flush ceiling shower, integrated drain pan, ceiling mounted recessed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, front drain eyewash, space saving eye wash, premium stainless eyewash