Publish your products
HiSec 9 Lite Portal | Gunnebo Entrance Control

HiSec 9 Lite Portal | Gunnebo Entrance Control

HiSec is a security product in the Gunnebo Turnstiles offering.

The HiSec 9 Lite has a transparent and elegant design offering a choice of security levels preventing tailgating and piggybacking. HiSec 9 Lite is particularly suitable to realize inter-lock systems where manual doors are already implemented. Alternatively, the unit can be provided with either a set of sliding doors or a swing door on the flat side of the unit.

The doors are always locked shut in the rest position. An authorised signal opens the first sliding doors allowing the user to step into the booth where a presence is detected. When the first set of doors is closed, the second door(s) opens, thus allowing the user to pass through. The second door(s) shuts after the unit has been vacated which also resets the system.

The HiSec detects with an electronic ultrasound sensor if more than one person is present inside the booth.

The booth is set with a predetermined, but adjustable anti-hostage threshold. As an authorised user stands in the booth, it confirms acceptance of the occupant and authorises the door to close. Should the measured volume presence not be authorised, i.e more than one person is present nonpermitted big additional baggage, a vocal synthesiser will ask the occupants to leave the booth.

An additional left object sensor is able to detect on the floor the presence of an object of the size of 50x50x30mm.

The HiSec is equipped with an electronic safety feature that reverses the motor to re-open the doors upon detection of an obstruction. The doors fully open to allow the obstruction to be removed after which it attempts to re-close

Specification
  • Drive Motorised security booth that is connected to a ratiomotor operated by a

    direct current engine with regulated speed. Electronic framealong the profiles

    and safety torque sensing.

    Materials

    Structure: Embossed painted steel section powder coated finish

    RAL color 9006

    Glass: Lite:

    11/12 mm laminate Safety Glass P4A BR1/S

    (in accordance with EN356-EN1063) - Safety Manifestation on

    moving glass door

    Bullet proof:

    26/27 mm laminate Safety Glass P6B BR3/S

    (in accordance with EN356-EN1063) - Safety Manifestation on

    moving glass door

    Ceiling: Laminated HPL finished Pearl Grey

    Base Plate: High-strength laminate with finishing in colourPlumb Grey

    Sliding door: Printed frame in polyethylene terephthalate RAL7040

    Light

    A low voltage light is positioned internally on the ceiling.

    Detection

    The HiSec booth is equipped with an ultrasound system whichdetermines if

    more than one person is present inside the booth.

    Power failure / Fire alarm

    In case of power failure, the automatic door is unlocked (failsafe) while remaining

    free to be open to manual push for the person who was in thecabin

    at that moment it can exit.

    Options:

    Use of existing swing door to form interlock (locking to beprovided by others)

    A manual door equipped with electric lock normally closed, (failsecure)

    Set of bi-parting sliding doors

Technical specification
  • Unique ref.HiSec9Lite
  • Product familySecurity Booth
  • Product groupSecurity airlock doors
  • TypeObject (single object)
  • Date of publishing2021-03-12
  • Edition number1
  • Height (mm)2320
  • Width (mm)1500
  • Depth (mm)1500
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)630
Classification
  • BIMobject CategoryDoors - Security Doors
  • IFC classificationDoor
  • UNSPSC nameSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 2015 CodePr_30_59_24_37
  • Uniclass 2015 DescriptionHigh security doorsets
  • CSI MasterFormat 2014 Code08 34 53
  • CSI MasterFormat 2014 TitleSecurity Doors and Frames
  • OmniClass Number23-17 11 49
  • OmniClass TitleSecurity Rated Door
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Cyprus
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Czech Republic
China
Cayman Islands
Chad
Paraguay
Nauru
Denmark
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Estonia
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Finland
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
France
India
Dominica
Egypt
Northern Mariana Islands
Germany
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Gibraltar
Iran
El Salvador
Eritrea
Papua New Guinea
Greece
Iraq
Greenland
Eswatini
Pitcairn Islands
Guernsey
Israel
Grenada
Ethiopia
Samoa
Hungary
Japan
Guadeloupe
Gabon
Solomon Islands
Iceland
Jordan
Guatemala
Ghana
Timor-Leste
Ireland
Kazakhstan
Haiti
Guinea
Tokelau
Isle of Man
Kuwait
Honduras
Guinea-Bissau
Tonga
Italy
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Jersey
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Latvia
Lebanon
Mexico
Liberia
Vanuatu
Liechtenstein
Macau
Montserrat
Libya
Wallis and Futuna
Lithuania
Malaysia
Nicaragua
Madagascar
Luxembourg
Maldives
Panama
Malawi
Malta
Mongolia
Puerto Rico
Mali
Moldova
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Monaco
Nepal
Saint Lucia
Mauritius
Montenegro
North Korea
Saint Pierre and Miquelon
Mayotte
Netherlands
Oman
Saint Vincent and the Grenadines
Morocco
North Macedonia
Pakistan
Saint-Barthélemy
Mozambique
Norway
Palestine
Sint Maarten
Namibia
Poland
Philippines
The Bahamas
Niger
Portugal
Qatar
Trinidad and Tobago
Nigeria
Romania
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
San Marino
Singapore
U.S. Virgin Islands
Reunion
Serbia
South Korea
United States
Rwanda
Slovakia
Sri Lanka
Saint Helena
Slovenia
Syria
São Tomé and Príncipe
Spain
Taiwan
Senegal
Svalbard and Jan Mayen
Tajikistan
Seychelles
Sweden
Thailand
Sierra Leone
Switzerland
Türkiye
Somalia
Ukraine
Turkmenistan
South Africa
United Kingdom
United Arab Emirates
South Sudan
Vatican City
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe