Publish your products
SpeedStile BP Gate | Gunnebo Entrance Control
SpeedStile BP Gate | Gunnebo Entrance Control
SpeedStile BP Gate | Gunnebo Entrance Control
SpeedStile BP Gate | Gunnebo Entrance Control
SpeedStile BP Gate | Gunnebo Entrance Control

    SpeedStile BP Gate | Gunnebo Entrance Control

    Bi-parting Speed Gate for Internal Installation Motorised Bi-parting wings

    Exclusive and timeless award winning design. Quiet and smooth in operation, this classic Gunnebo Speed Gate design is available in the BA finish in polyurethane colour finish or with stainless steel cabinets in the EV version, with a selection of top lid materials, side panels and many other customisation options including Lift Screen integrations.

    Applications include government, Finance, Banking, Retail, Telecommunications, Information Technology, Publishing, Leisure, Education...

    Specification
    • Security Features

      Fraud Detection through sophisticated and proven

      algorithm

      Intrusion

      Tailgating

      Piggybacking

      Wrong way direction

      Leave aisle timeout

      Tailgating and piggybacking detection

      Wrong way and intrusion detection

      Mode of Operation

      Flap Leaves

      Normally Closed

      Passage in one or both

      directions is electronically

      controlled. On receiving a signal

      from the access control system,

      or remote control, the wings

      open (Normally Closed NC). If

      an unauthorised person tries to

      tailgate or attempts to enter from the opposite direction,

      the in-built alarm system is activated. If within the pre-set

      timeout no passage has occurred, the lane will close and

      reset.

      Normally Open

      Normally Open N/O provides an

      open walkway in rest position

      and will only close at

      unauthorised entry or tailgating

      attempts.

      Illuminated symbols

      Steady light=Normal use. Flashing light=Alarm conditions.

      Green Card

      Steady: Rest mode. Present card to the reader for authorization.

      Flashing: Incorrect use, re-present card to the reader for authorization.

      Green Arrow

      Steady: Authorized use or designated free passage. Proceed through the unit.

      Flashing: Emergency/Fire exit.

      Red Cross

      Steady: Unit in use or no passage. Passage not authorised.

      Flashing: Alarm, fraudulent condition or technical alarm.

      Available optional 50mm diameter LED display pictogram

      and LED way-mode indicators flush mounted within the lid

      surface and the end leg, with illuminated symbols.

      Safety Features

      Safety force sensing

      Accurate presence sensing

      Emitter/receiver infrared sensors technology

      Logic voltage 24 Vac

      Voltage free contact input for Fire Alarm fail state

      Fail-Safe via battery back-up opening (option)

      Wide walkway for wheel chair or easier access

      Accompanied wheelchair or child passage management

      For security and safety reasons children must be supervised by an adult at all

      times in the vicinity of an active lane. Any child being escorted through the lane

      must always precede the accompanying adult during passage.

      Design/Construction

      Available versions are the BA finish in polyurethane PUR

      painted, and the EV in Stainless Steel finish. Available

      cabinet design construction (for both versions).

      Short cabinet length (N/C)

      Long cabinet length (N/C)

      Standard passage way 550mm and Wide passage

      (900mm) available. Available also as Combi – centre

      cabinet with narrow (550mm) passage in one side and wide

      (900mm) passage on the other side.

      In order to create a lane it is necessary to have one right

      and one left cabinet. To create more than one lane, use

      one or more centre or combi cabinets. Select cabinets

      according to the number of lanes and passage width

      desired.

      1. Left Cabinet 2. Right Cabinet 3. Centre Cabinet

      4. Left Wide Cabinet 5. Right Wide Cabinet 6. Centre Left Wide Cabinet

      7. Centre Right Wide Cabinet 8. Centre Wide Cabinet

      Two lane configuration comprising of

      1N°L, 1N°C and 1N°R cabinets


    Technical specification
    • Unique ref.SpeedStile-BP-speed-gate-turnstile
    • Product familySpeed Gates
    • Product groupSpeedStile
    • TypeObject (single object)
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)950
    • Width (mm)550
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)145
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationDoor
    • UNSPSC nameGate barrier systems
    • UNSPSC code46161510
    • Uniclass 2015 CodePr_30_59_34_88
    • Uniclass 2015 DescriptionStainless steel half height turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23 11
    • OmniClass TitleWaist Height Turnstiles
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Hungary
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Luxembourg
    Maldives
    Panama
    Malawi
    Malta
    Mongolia
    Puerto Rico
    Mali
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Nepal
    Saint Lucia
    Mauritius
    Montenegro
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Oman
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Pakistan
    Saint-Barthélemy
    Mozambique
    Norway
    Palestine
    Sint Maarten
    Namibia
    Poland
    Philippines
    The Bahamas
    Niger
    Portugal
    Qatar
    Trinidad and Tobago
    Nigeria
    Romania
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Switzerland
    Türkiye
    Somalia
    Ukraine
    Turkmenistan
    South Africa
    United Kingdom
    United Arab Emirates
    South Sudan
    Vatican City
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe