Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/f04e85d0-4a3c-48fd-a03c-9b526a33b66b
Home
Categories
Sanitary
Bath & Spas
Free-standing Bathtub Duo - 1680x730
Unavailable in United States
Gustavsberg
Follow
Free-standing Bathtub Duo - 1680x730
Freestanding bathtub in modern design for two people with double head ends.
Download
Specification
Specification
•Two sloped head ends, suitable for two people •Premium quality titanium alloy steel •Adjustable feet- the tub is stable even on uneven floors.
Technical specification
Technical specification
Unique ref.
GB206368
Product family
Bathtub
Product group
Free standing Bathtub
Type
Object (single object)
Date of publishing
2016-08-23
Edition number
1
Height (mm)
1680
Width (mm)
730
Depth (mm)
420
Links
Links
Product url
http://www.gustavsberg.com/en/products/bathtubs/freestanding-bath/product/GB2063680101/free-standing-tub-duo-1680x730-white-with-white-feet/
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Bathtub.instruction.pdf
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
Related
Related
Material main
Steel
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download