Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/0b683a7f-c171-4809-af32-5eb64f865cc3
Home
Categories
Sanitary
Storage
Vanity unit 100 cm with Washbain
Available in United States
Gustavsberg
Follow
Vanity unit 100 cm with Washbain
Download
Technical specification
Technical specification
Unique ref.
GB71DCVUD10_WB
Product family
Ducentic
Product group
Bathroom furniture
Type
Object (single object)
Date of publishing
2026-11-10
Edition number
1
Height (mm)
600
Width (mm)
980
Depth (mm)
465
Related
Related
Material main
Chipboard
Designed in
Sweden
Manufactured in
Czech Republic
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
ETIM Code
EC011382
ETIM Name
Washbasin lower cupboard
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Similar products
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
Gustavsberg
Mirror cabinet 120 cm
Download
Gustavsberg
Vanity unit 120 cm with Counter top
Download
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download