Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/08523b13-f25f-41fd-86dd-fb11fc7cdb82
Home
Categories
Sanitary
Bath & Spas
Build in bathtub - 1400x700 - 2940
Unavailable in United States
Gustavsberg
Follow
Build in bathtub - 1400x700 - 2940
Standard bathtub for built-in installation with overflow hole
Download
Specification
Specification
Made from premium quality titanium alloy steel
Spacious head end for comfortable bathing and foot end made for showering
Foot set and overflow system ordered separately
Technical specification
Technical specification
Unique ref.
GB2082940
Product family
Built in bath
Product group
Built in bath
Type
Object (single object)
Date of publishing
2023-12-21
Edition number
1
Height (mm)
1400
Width (mm)
700
Depth (mm)
420
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathtubs/built-in-bath/product/gb2082940100/bathtub-2940-built-in-1400x700-with-overflow-hole
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Built_in_bath.instruction.pdf
Related
Related
Material main
Steel
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
ETIM Code
EC011609
ETIM Name
Bath
UNSPSC name
Bathtubs
UNSPSC code
30181501
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
12 44 00
CSI MasterFormat 2014 Title
Bath Furnishings
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download