We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bathtub with full panel – 1570 x 700

Unique ref.: GB2115747416
Brand: Gustavsberg
Product family: Bathtub
Product group: Bathtub
Width (mm): 1570
Height (mm): 700
Depth (mm): 420
Date of publishing: 2019-06-14
Edition number: 1
Type: Object (single object)
Download (8)
Made of titanium steel and enamel, an extremely durable combination
Complete with front panel frame, fitted bottom valve and drain pipe
The front panel frame can be moved sideways or back to make room for wall-mounted pipework
Full-front panel features a slidable lower section to facilitate cleaning
Adjustable feet for a robust and stable tub – on uneven floors, too
Support handles and anti-slip bottom surface treatment available as options for a safer tub
Glazeplus available as an option for quick, eco-friendly cleaning

Bathtub with frame 1570 x 700 x 490
Complete with front panel frame, fitted bottom valve and 32 mm drain pipe
Adjustable feet for a robust and stable tub


Material main: Steel
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Bath & Spas
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
OmniClass Number: 23-31 15 00
OmniClass Title: Bathtubs
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden

BIMobject SEEK Properties

Sanitary - Bath & Spas

Name Value
Colour White
Depth 420 mm
Height 490 mm
Installation Method With frame
Length 1570 mm
Material Steel
Width 700 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1570 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Steel

BIMobject®