Publish your products
Kitchen mixer New Nautic - low Spout, shut off
Archived

Kitchen mixer New Nautic - low Spout, shut off

Easy grip lever with clear colour marking for hot and cold Soft move, technology for smooth and precise handling Eco-flow for water and energy efficiency Eco-stop, adjustable maximum flow Pivoting spout 110° (0° and 80° block included) Ceramic seal to prevent dripping and ensure a long service life Smart inside, sustainable construction for future requirements Energy class C Adjustable max temperature for improved scald protection All components made in food approved materials Brass in DZR quality Patented quick fixation nut for easy installation Type-approved flexible water connection for simpler installation Backflow protection in accordance with SS-EN 1717 [AA] Can be equipted with elongated lever Design Propeller AB
Specification
  • Energy class B, Also available, with 3/8" nut, GB41206095R. Lead free version GB412060950

Technical specification
  • Unique ref.GB412060950
  • Product familyNautic
  • Product groupKitchen mixer
  • TypeObject (single object)
  • Date of publishing2022-10-18
  • Edition number1
  • Height (mm)155
  • Depth (mm)245
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • ETIM CodeEC011431
  • ETIM NameKitchen mixing tap
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit