Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/636596ae-8651-4b36-8392-b8b37a07b291
Home
Categories
Kitchen
Stoves and ovens
HAFELE Sense Series - Oven 495.10.035
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Sense Series - Oven 495.10.035
Download
Technical specification
Technical specification
Unique ref.
hafele-sense-series-oven-49510035
Product family
Oven
Product group
Built-In-Multifunction
Type
Object (single object)
Date of publishing
2025-10-06
Edition number
1
Height (mm)
596
Width (mm)
594
Depth (mm)
596
Related
Related
Material main
Stainless steel
Material secondary
Black glass
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Stoves and ovens
Similar products
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Hygiene Smart Mate
Download
HAFELE เฮเฟเล่
KitchenEase
Download