This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Bathroom Vanity unit Artic - 80 cm

Unique ref.: GB714880DHWB
Brand: Gustavsberg
Product family: Artic
Product group: Bathroom furniture
Width (mm): 820
Height (mm): 585
Depth (mm): 480
Date of publishing: 2019-06-14
Edition number: 1
Type: Object (single object)
Download (9)
All-covering porcelain sink with generous storage area
A water trap with popup-functionality that is easy to clean
Soft closing drawers for a soft and silent closing
Fully extendable drawers for a total overview of all your things
Installation system - easy to mount - easy to adjust
Same colour on cabinet frame, doors and drawers
Space for plumbing behind drawers
Multiple handles available as options
Available in three different styles and colours
Bathroom-graded MDF and/or fiberboard for moist environments

820 x 480 x 585 mm, 2 drawers
With wash basin and water trap


Material main: Wood
Material secondary: Ceramics
Designed in: Sweden
Manufactured in: Finland
Weight Net (Kg): 46.9

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
Uniclass 1.4 Code: L72121
Uniclass 1.4 Description: Vanity units
Uniclass 2015 Code: Pr_40_20_76_94
Uniclass 2015 Description: Vanity units
OmniClass Number: 23-31 25 13
OmniClass Title: Bathroom Cabinets
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Depth 480 mm
Height 585 mm
Sink Material Porcelain
Width 820 mm

BIMobject®