Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/0a7e0524-4a19-4bc9-b89b-d4dab14694d8
Home
Categories
Sanitary
Storage
Artic vanity unit
Unavailable in United States
Gustavsberg
Follow
Artic vanity unit
Download
Technical specification
Technical specification
Unique ref.
GB71ACVU12
Product family
Artic
Product group
Bathroom furniture
Type
Object (single object)
Date of publishing
2022-10-17
Edition number
1
Height (mm)
565
Width (mm)
1200
Depth (mm)
470
Related
Related
Material main
Particleboard
Material secondary
Ceramics
Designed in
Sweden
Manufactured in
Finland
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
ETIM Code
EC011382
ETIM Name
Washbasin lower cupboard
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download