Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/4783d6f7-2fbc-45c4-9ac3-d6fc9437377b
Home
Categories
Sanitary
Taps & Mixers
Lead-free, 150 c-c, Energi A-classified shower set
Available in United States
Gustavsberg
Follow
Lead-free, 150 c-c, Energi A-classified shower set
Altantic, lead-free is a smart shower mixer delivered toghether with our outstanding shower column. A popular design, obvious and stylish, with quality and function from Gustavsberg.
Download
Technical specification
Technical specification
Unique ref.
GB412113870
Product family
Atlantic
Product group
Shower mixers
Type
Object (single object)
Date of publishing
2024-02-21
Edition number
1
Height (mm)
52
Width (mm)
285
Depth (mm)
73
Links
Links
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Documents/Manuals/Atlantic_thermostatic_mixers-1675184211.pdf
Related
Related
Material main
Brass
Material secondary
Zinc
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
ETIM Code
EC011329
ETIM Name
Shower mixing tap
Similar products
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download