We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Bathroom Vanity unit Graphic - 60 cm

Unique ref.: GB71GCVU60DHWB
Brand: Gustavsberg
Product family: Graphic
Product group: Bathroom furniture
Width (mm): 600
Height (mm): 566
Depth (mm): 410
Date of publishing: 2019-06-14
Edition number: 1
Type: Object (single object)
Download (8)
Narrow depth (41cm) - fits also in small bathrooms
Hidden compartment for storing small things
Mounting space for an electrical outlet
The fold out compartment provides extra shelf space
Installation system - easy to mount - easy to adjust
Soft closing drawers for a soft and silent closing
Fully extendable drawers for a total overview of all your things
Available in three different styles
Same colour on cabinet frame, doors and drawers
Space for plumbing behind drawers
Multiple handles available as options
All-covering sink
Washstand water trap with popup-functionality saves space in cabinet
Material: painted moisture resistant MDF, bathroom grade

610 x 410 x 565 mm, 2 drawers and one fold out compartment
With wash basin and water trap


Material main: Wood
Material secondary: Ceramics
Designed in: Sweden
Manufactured in: Finland
Weight Net (Kg): 41.9

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
Uniclass 2015 Code: Pr_40_20_76_94
Uniclass 2015 Description: Vanity units
OmniClass Number: 23-31 25 13
OmniClass Title: Bathroom Cabinets
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Cabinet Type Vanity Unit
Depth 410
Height 565
Sink Material Porcelain
Width 600

All BIM objects are real products from real manufacturers confirmed and approved