Publish your products
Armrest Nordic 3051

Armrest Nordic 3051

Armrest Nordic 3051. Without seat
Specification
  • Ergonomically designed grab bar. Combines with Care seat 3060
Technical specification
  • Unique ref.GB88305100
  • Product familyNordic
  • Product groupArmrest
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)235
  • Width (mm)695
  • Depth (mm)440
Related
  • Material mainSteel
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEC010078
  • ETIM NameToilet support

Region availability

Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit