Publish your products
150 c-c, Shower column New Nautic Round
150 c-c, Shower column New Nautic Round

    150 c-c, Shower column New Nautic Round

    A mixer with smart features and a harmonious design that lasts over time. The large super slim head shower provides a generous flow of water, which means you can enjoy a delightful, refreshing shower
    Technical specification
    • Unique ref.GB41212330
    • Product familyNew Nautic
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2025-11-05
    • Edition number1
    • Height (mm)1165
    • Width (mm)285
    • Depth (mm)650
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit