Publish your products
Fixed pipe, outlet downward, 150 c-c
Fixed pipe, outlet downward, 150 c-c

    Fixed pipe, outlet downward, 150 c-c

    Our most intelligent thermostatic mixer with flow block that helps you use the right amount of water. You can enjoy a pleasant shower/ bath experience while saving energy and money at the same time.

    Available as lead free: GB412123520

    Technical specification
    • Unique ref.GB41212352
    • Product familyNew Nautic
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2025-11-05
    • Edition number1
    • Height (mm)52
    • Width (mm)285
    • Depth (mm)70
    Related
    • Material mainBrass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit