Publish your products
Bidé mixer New Nautic
Bidé mixer New Nautic

    Bidé mixer New Nautic

    All components made in food approved materials Ball-jointed aerator directs the water flow Eco-flow for water and energy efficiency Eco-stop, adjustable maximum flow Adjustable max temperature for improved scald protection Ceramic seal to prevent dripping and ensure a long service life Type-approved flexible water connection for simpler installation Backflow protection in accordance with SS-EN 1717 [AA] Can be equipted with elongated lever
    Specification
    • Energy class C
    Technical specification
    • Unique ref.GB41216071
    • Product familyNautic
    • Product groupBidet mixer
    • TypeObject (single object)
    • Date of publishing2021-02-17
    • Edition number1
    • Height (mm)140
    • Depth (mm)100
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC010888
    • ETIM NameBidet mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit